1/2"OR 3/4" SNP LCK CON HNGR BC SIDE MNT

Southwire #: BCSM-5075 Model #: BCSM-5075

Snap-lock conduit hanger/beam clamp assemblies are used when EMT or Rigid conduits must be supported below a structural beam

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit, perpendicular to beam edge
  • Fits Beam Flange Thickness: 1/2"
  • For Conduit Size: 1/2" OR 3/4"

Specifications

Model # BCSM-5075 BCSM-5075
UPC # 785592123213 785592123213
Product Height 0.11 0.28 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.1 0.05 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;