Back To Back Push In Conduit Hanger For 1" EMT To 1" EMT, 100 Pack

Southwire #: CHB-100 Model #: CHB-100

QUICK SNP HNGR 1IN BCK TO BCK.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No tools are required for installation
  • Simply snap in conduit and it is secured by sharp teeth that bite against the pipe's metallic surface
  • Zinc plated spring steel
  • Load Capacity: 25
  • (1) EMT Size: 1"
  • (2) EMT Size: 1"
  • UL, CUL, RoHS Compliant

Specifications

Model # CHB-100 CHB-100
UPC # 785592123046 785592123046
Product Height 0.1 0.25 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Spring Steel Zinc Plated Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;