Clip-It 2 Circuit Horizontal Stud Strap

Southwire #: MH-AK02 Model #: MH-AK02

Secures MC/AC cable to studs

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Simple "snap-on" design is easier and quicker to use then spring steel product alternative
  • Holds MC/AC cable 12/2 through10/3
  • Can be used universally
  • Indoor use only
  • No load rating
  • Max. operating temperature rated 80 deg. C
  • Polycarbonate
  • cULus
  • UL, CUL, RoHS Compliant

Specifications

Model # MH-AK02 MH-AK02
UPC # 784297018091 784297018091
Product Height 0.73 1.85 inch cm
Product Width 3.75 9.53 inch cm
Product Weight 0.011 0.00 lbs kg
Material Plastic Plastic
California Prop 65 Yes Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;