Conduit Hanger W/ 1/4-20 Beam Clamp For 1/2" EMT Or Rigid, 50 Pack

Southwire #: CHBC-50 Model #: CHBC-50

COND HANGER 1/4-20 BEAM CLAMP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Riveted conduit hanger rotates 360 degrees to accommodate various directions of conduit
  • Stamped steel construction and hardened set screw provides a 100 lbs. static load capacity
  • Additional 1/4"-20 mounting hole on back of beam clamp
  • EMT Size: 1/2"
  • Rigid Size: 1/2"
  • UL, CUL

Specifications

Model # CHBC-50 CHBC-50
UPC # 785592123305 785592123305
Product Height 0.09 0.23 inch cm
Product Width 0.12 0.30 inch cm
Product Weight 0.15 0.07 lbs kg
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;