J CABLE SUPPORT HOOK, 6"

Southwire #: JHK-84 Model #: JHK-84

Wall mount J Hook cable supports can be attached to a wide variety of wall surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • .264" diameter mounting hole
  • Zinc plated steel or 316 stainless steel
  • UL and cULus Listed (exception 6")

Specifications

Model # JHK-84 JHK-84
UPC # 785592117465 785592117465
Product Height 6.4 16.26 inch cm
Product Width 2.02 5.13 inch cm
Product Weight 0.085 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
Hook Size 6 6
Cat 5E Cable Capacity 450 450

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;