MAGNETIC J HOOK FOR OVERHEAD MOUNTING, 1-5/16", 25 PACK

Southwire #: JHK-21ABMAG Model #: JHK-21ABMAG

Magnetic overhead mount J Hook cable supports can be attached to a wide variety metal of overhead surfaces. Southwire J Hooks are an inexpensive alternative to cable trays. J Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • J- Hooks eliminate the problem of point loads that can cause band width damage to sensitive cables such as fiber optic, CAT 5E, 6, 7 or many others
  • Continuous wide base radius design supports the natural bends and curves of cable
  • Built in cable retainer bar
  • UL and cULus Listed

Specifications

Stock # JHK-21ABMAG JHK-21ABMAG
Model # JHK-21ABMAG JHK-21ABMAG
UPC # 785592122605 785592122605
Product Height 0.22 0.56 inch cm
Product Width 0.42 1.07 inch cm
Product Weight 0.55 0.25 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
Hook Size 1-5/16" 1-5/16"
Pull Out Strength 90 LBS. 90 LBS.
Cat 5E Cable Capacity 40 40

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;