MAK6-4 6" FOUR CIRCUIT STUD STRAP

Southwire #: MAK6-4 Model #: MAK6-4

Secures MC/AC cable to studs

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Simple "snap-on" design is easier and quicker to use then spring steel product alternative
  • Holds MC/AC cable 12/2 through10/3
  • Can be used universally
  • Indoor use only
  • No load rating
  • Max. operating temperature rated 80 deg. C
  • Polycarbonate
  • cULus

Specifications

Model # MAK6-4 MAK6-4
UPC # 784297018107 784297018107
Product Height 0.63 1.60 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.048 0.02 lbs kg
Material Plastic Plastic
California Prop 65 Yes Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;