Malleable Iron Beam Clamp With Extra Wide 3-1/8" Jaw Opening And 1/2-13 Threaded Holes

Southwire #: MBC-1213WM Model #: MBC-1213WM

BEAM CLP EXTRA WIDE 3-1/8IN JAW OPEN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • Zinc plated iron
  • Jaw Opening: 3-1/8"
  • Hole Thread: 1/2"-13
  • Static Load: 1700
  • UL, CUL

Specifications

Model # MBC-1213WM MBC-1213WM
UPC # 785592991133 785592991133
Product Height 4.25 10.80 inch cm
Product Width 2.56 6.50 inch cm
Product Weight 0.009 0.00 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 10 10
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;