METAL STUD CONDUIT HANGER, 3/8", 100 PACK

Southwire #: BAKC38 Model #: BAKC38

Snap-in conduit hangers are attached to an angle bracket that accommodates multiple mounting methods. Hangers can be used with beam clamps or directly mounted to a variety of wood or metal surfaces when conduits need to be offset from walls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hanger provides a quick means of support for horizontal conduit runs of EMT, Rigid, MC/AC Cable through metal stud openings
  • Black spring steel
  • EMT Size: 3/8"
  • UL, CUL, RoHS Compliant

Specifications

Model # BAKC38 BAKC38
UPC # 785592983190 785592983190
Product Height 0.11 0.28 inch cm
Product Width 0.23 0.58 inch cm
Product Weight 0.2 0.09 lbs kg
Material Black Spring Steel Black Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;