One-Half In. J Style For Beam Conduit Clamp, 50 Pack

Southwire #: JCL50 Model #: JCL50

J CONDUIT CLAMP 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated malleable iron construction provides a secure and durable connection
  • Size: 1/2"

Specifications

Model # JCL50 JCL50
UPC # 785592989550 785592989550
Product Height 0.11 0.28 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.35 0.16 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 50 50

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;