One-Half In. Stainless Steel One Hole Conduit Strap, 50 Pack

Southwire #: OHSS-50 Model #: OHSS-50

ONE HOLE STRAP SS 1/2IN EMT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • UL Listed (1/2" through 1")
  • Zinc plated steel or 316 stainless steel
  • EMT Size: 1/2"

Specifications

Model # OHSS-50 OHSS-50
UPC # 785592992413 785592992413
Product Height 0.74 1.88 inch cm
Product Width 0.64 1.63 inch cm
Product Weight 1.5 0.68 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;