ONE IN. J STYLE FOR BEAM CONDUIT CLAMP, 25 PACK

Southwire #: JCL100 Model #: JCL100

J CONDUIT CLAMP 1IN

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated malleable iron construction provides a secure and durable connection
  • Size: 1"
  • UL, CUL, RoHS Compliant

Specifications

Model # JCL100 JCL100
UPC # 785592989543 785592989543
Product Height 0.2 0.51 inch cm
Product Width 0.2 0.51 inch cm
Product Weight 0.7 0.32 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.