PUSH IN CONDUIT HANGER W/ ANGLE BRACKET FOR 1/2" EMT, 50 PACK

Southwire #: CHPA-50 Model #: CHPA-50

Push-in conduit hangers are attached to an angle bracket that accommodates multiple mounting methods. Hangers can be used with beam clamps or directly mounted to a variety of wood or metal surfaces when conduits need to be offset from walls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hanger provides a quick means of support for horizontal conduit runs of EMT, Rigid, MC/AC Cable through metal stud openings
  • Zinc plated spring steel
  • EMT Size: 1/2"
  • UL, CUL, RoHS Compliant

Specifications

Model # CHPA-50 CHPA-50
UPC # 785592123442 785592123442
Product Height 0.1 0.25 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.02 0.01 lbs kg
Material Zinc Plated Spring Steel Zinc Plated Spring Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;