Reversible Beam Clamp W/ 3/4" Opening, 1/2-13 Threaded Hole, 25 Pack

Southwire #: JFC-1213 Model #: JFC-1213

MALL JR PIPEFIT BM CLMP 1/2-1

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Through hole in beam clamps allow drop rod length adjustment
  • Hardened cup point set screws come with jam nuts to prevent vibratory loosening in industrial settings
  • Zinc plated malleable iron
  • UL Listed
  • Jaw Opening: 3/4"
  • Hole Thread: 1/2"-13
  • Static Load - Top Mount: 500
  • Static Load - Bottom Mount: 250
  • UL, CUL

Specifications

Model # JFC-1213 JFC-1213
UPC # 785592405401 785592405401
Product Height 1.47 3.73 inch cm
Product Width 0.89 2.26 inch cm
Product Weight 0.25 0.11 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;