Stainless Steel EMT Two Hole Conduit Strap 3", 10 Pack

Southwire #: THSS-300 Model #: THSS-300

TWO HOLE STRAP SS 3IN EMT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel or 316 stainless steel
  • cULus Listed
  • EMT Size: 3"
  • UL, CUL

Specifications

Model # THSS-300 THSS-300
UPC # 785592997401 785592997401
Product Height 3.58 9.09 inch cm
Product Width 1.0 2.54 inch cm
Product Weight 0.034 0.02 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;