Stainless Steel Rigid Two Hole Conduit Strap 1", 25 Pack

Southwire #: THSSR-100 Model #: THSSR-100

SS RIGID TWO HOLE CONDUIT STRAP 1 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 1"
  • UL, CUL, RoHS Compliant

Specifications

Model # THSSR-100 THSSR-100
UPC # 785592112576 785592112576
Product Height 1.39 3.53 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.62 0.28 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;