STAPLE, METAL, ROMEX NONMETALLIC CABLE, 1/2", 5000PCS/1EA

Southwire #: 67580940 Model #: 67580940

SMS12-5000BKT 1/2" NM-M STPLS PRO BUCKET

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pointed legs drive straight and limit splitting of wood
  • Recessed heads drive fast and protect cable insulation
  • Sharp tips for easier starting
  • Size: 1/2" (13 MM) X 1"
  • For Wire Sizes: ROMEX NM CABLE: 14-2, 12-2, 10-2 / ARMORED CABLE: 14-2, 14-3 / METAL CLAD: 14-2, 14-3 / UNDERGROUND FEEDER: 14-2, 12-2
  • UL, CUL, RoHS Compliant

Specifications

Stock # 67580940 67580940
Model # 67580940 67580940
UPC # 032886719738 032886719738
Product Height 10.24 26.01 inch cm
Product Width 9.84 24.99 inch cm
Depth 9.84 24.99 inch cm
Product Weight 22.35 10.14 lbs kg
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;