THREADED ROD SUPPORT BRACKETS, 1/4-20 , 100 PACK

Southwire #: R014T Model #: R014T

Threaded rod support brackets are used to suspend #8 wires, and 1/4" plain or threaded rods from wood or metal overhead structures

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Design allows threaded rods to be added quickly and easily to any overhead structure
  • For Rod Size: 1/4"-20

Specifications

Model # R014T R014T
UPC # 785592993427 785592993427
Product Height 0.05 0.13 inch cm
Product Width 0.04 0.10 inch cm
Product Weight 0.1 0.05 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;