THREADED ROD SUPPORT BRACKETS, 3/8-16 , 100 PACK

Southwire #: R038T Model #: R038T

Threaded rod support brackets are used to suspend #8 wires, and 1/4" plain or threaded rods from wood or metal overhead structures

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Design allows threaded rods to be added quickly and easily to any overhead structure
  • For Rod Size: 3/8"-16

Specifications

Model # R038T R038T
UPC # 785592993434 785592993434
Product Height 0.05 0.13 inch cm
Product Width 0.04 0.10 inch cm
Product Weight 0.1 0.05 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;