WIRE SUPPORT BRACKET 2"

Southwire #: WB200 Model #: WB200

Dual purpose line voltage and low voltage cable support device. For residential or commercial use

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Cable tie installation holes in each corner of ring to separate groups of cables
  • Smooth interior surface
  • Mounting holes accept tap cons, 1/4" bolts for beam clamps and light Hilti loads (1.5" nail w/fender washer)
  • MC does not require cable ties when 10 or less cables in ring
  • Trade Size: 2"
  • UL, CUL, RoHS Compliant

Specifications

Model # WB200 WB200
UPC # 784297024108 784297024108
Product Weight 0.084 0.04 lbs kg
Material Nylon, Black Nylon, Black
Standard Package 25 25
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;