1 GANG RECESSED LOW VOLTAGE CABLE PLATE LVP1NP

Southwire #: LVP1NP Model #: LVP1NP

One, two and three gang low-voltage plates are manufactured with an open-nose in cable splash to conceal multiple AV cables behind your flat panel TV or other media platform.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Vertical or horizonal mounting styles available
  • One gang low-voltage plastic plate
  • Inopen-nosein cable splash conceals multiple AV cables behind your flat panel TV or other media platforms
  • Vertical Mount

Specifications

Model # LVP1NP LVP1NP
UPC # 785592112330 785592112330
Product Height 0.22 0.56 inch cm
Product Width 0.33 0.84 inch cm
Product Weight 0.115 0.05 lbs kg
Material Plastic Plastic
Standard Package 100 100
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;