Stock # | DPB-2 DPB-2 | |
Model # | DPB-2 DPB-2 | |
UPC # | 785592999559 785592999559 | |
Product Height | 3.75 9.53 | inch cm |
Product Width | 3.81 9.68 | inch cm |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 31.8 (521.1) 31.8 (521.1) | |
Standard Package | 25 25 | |
Side Knockouts | (12) 1/2" - 3/4" (12) 1/2" - 3/4" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2