2" Screw Type Plenum Knockout Seal

Southwire #: KOS-200-VT Model #: KOS-200-VT

SCREW&BAR KO SEAL 2IN PLENUM

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Gasketed one side
  • UL, RoHS Compliant

Specifications

Stock # KOS-200-VT KOS-200-VT
Model # KOS-200-VT KOS-200-VT
UPC # 785592555458 785592555458
Product Height 0.5 1.27 inch cm
Product Width 2.94 7.47 inch cm
Product Weight 0.003 0.00 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 2" 2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;