24" X 5" Screw On Cable Protection Plate

Southwire #: SP-524 Model #: SP-524

SAFETY PLATE 5X24

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Screw holes to secure plate (mounting screws not included)
  • 16g Steel

Specifications

Model # SP-524 SP-524
UPC # 785592114617 785592114617
Product Height 0.03 0.08 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.022 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Color Silver Silver
Size 5" X 24" 5" X 24"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;