2INX4INX2-1/8IND HANDY BOX F B

Southwire #: G19282-F Model #: G19282-F

2INX4INX2-1/8IND HANDY BOX F B

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Side or face mount stud brackets available
  • Brackets: F - Flat Vertical
  • UL, RoHS Compliant

Specifications

Model # G19282-F G19282-F
UPC # 785592987426 785592987426
Product Weight 0.644 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.5 (221.2) 13.5 (221.2)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (5) 1/2" (5) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;