3" X 2" Switch Box, 2" Deep - Gangable, W/ Mc/Bx Clamps

Southwire #: G600-BX Model #: G600-BX

3" X2" SW BX 2" DEEP MC CLAMP 1/2" KO -50 PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • UL, RoHS Compliant

Specifications

Model # G600-BX G600-BX
UPC # 785592600134 785592600134
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.518 0.23 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.0 (163.9) 10.0 (163.9)
Standard Package 10 10
Bottom Knockouts (2) 1/2" - CONC (2) 1/4", 1" (2) 1/2" - CONC (2) 1/4", 1"
Side Knockouts (4) Pryouts (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;