3" X 2" Switch Box, 2" Deep - Gangable, W/ Romex Clamps

Southwire #: G600-R Model #: G600-R

3" X2" SW BX 2" DEEP NM CLAMP 1/2" KO -50 PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Gangable for multiple switches or device installations
  • Plaster ears allow easy cut in when outlets or switches need to be added to existing wall
  • Gangable boxes with multiple device installations allows versatility of wiring design
  • Zinc plated steel
  • UL, CUL, and RoHS Compliant
  • UL, CUL, RoHS Compliant

Specifications

Stock # G600-R G600-R
Model # G600-R G600-R
UPC # 785592600127 785592600127
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.0 (163.9) 10.0 (163.9)
Standard Package 50 50
Side Knockouts (4) Pryouts (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;