4-11/16" Square Box, 2-1/8" Deep - Welded, W/Mc/Bx Clamps

Southwire #: 72171-BXW Model #: 72171-BXW

4-11/16 WELD 2-1/8 DEEP BX/MC CLMP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • UL, CUL, RoHS Compliant

Specifications

Model # 72171-BXW 72171-BXW
UPC # 785592112897 785592112897
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 10 10
Side Knockouts (6) 1/2"- 3/4", (4) Pryouts (6) 1/2"- 3/4", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;