4-11/16" Square Extension Ring, 2-1/8" Deep - Drawn, W/Conduit KO's

Southwire #: 73171-1 Model #: 73171-1

11B EXT RNG 2-1/8IND 1IN KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # 73171-1 73171-1
UPC # 785592731746 785592731746
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 5 5
Side Knockouts (8) 1" (8) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;