4-11/16" Square Industrial Surface Cover, 1/2" Raised - (2) Toggle

Southwire #: 72C36 Model #: 72C36

4-11/16IN RS COV 2-TOGGLE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Device mounting hardware included

Specifications

Model # 72C36 72C36
UPC # 785592722904 785592722904
Product Height 0.5 1.27 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 10.3 (168.7) 10.3 (168.7)
Standard Package 10 10
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;