4-11/16" Square Life Safety Device Box, 2-1/8" Deep - Drawn, W/Conduit KO's

Southwire #: 82171-WH Model #: 82171-WH

4-11/16IN SQ 2-1/8IN DEEP BX W

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.
  • UL, CUL, RoHS Compliant

Specifications

Model # 82171-WH 82171-WH
UPC # 785592124487 785592124487
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.25 0.11 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 42.0 (688.2) 42.0 (688.2)
Standard Package 10 10
Side Knockouts (10) 1/2" - 3/4", (2) 1" (10) 1/2" - 3/4", (2) 1"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;