4-11/16" Square Swivel Fixture Hanger

Southwire #: SC-507511B Model #: SC-507511B

4-11/16 SQ SWVL FIXTURE HGR 1/2IN-3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • For Use with 2-1/8" Deep Boxes
  • For use with 1/2" or 3/4" Conduit

Specifications

Model # SC-507511B SC-507511B
UPC # 785592995421 785592995421
Product Height 0.75 1.91 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.012 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver
Size 1/2" or 3/4" 1/2" or 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;