4-11/16" Square Two Gang Device Ring - 1-1/2" Raised

Southwire #: 72C24 Model #: 72C24

4-11/16 DEV RNG 2G 1-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box mis-alignment on upright framing members
  • Tapped 6-32 device mounting tabs
  • RoHS Compliant

Specifications

Model # 72C24 72C24
UPC # 785592982827 785592982827
Product Height 1.5 3.81 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 15.5 (254.0) 15.5 (254.0)
Standard Package 10 10
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;