4-11/16IN SQ DATA BOX W/AB BRK

Southwire #: 72181-DTAB Model #: 72181-DTAB

4-11/16IN SQ DATA BOX W/AB BRK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • 3" depth allows for additional wiring capacity.
  • 3 Screw Raised Ground
  • Combination Phillips/Slotted screw heads.
  • Brackets: B - Horizontal Wood Spike

Specifications

Stock # 72181-DTAB 72181-DTAB
Model # 72181-DTAB 72181-DTAB
UPC # 785592120618 785592120618
Product Height 3.31 8.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.65 0.75 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 60.0 (983.3) 60.0 (983.3)
Standard Package 10 10
Side Knockouts (2) 1/2"-3/4",(2) 1"-1-1/4",(2) 1", 1-1/4-1-1/2" & 2" (2) 1/2"-3/4",(2) 1"-1-1/4",(2) 1", 1-1/4-1-1/2" & 2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;