4" Octagon Box, 1-1/2" Deep - Drawn, W/ Mc/Bx Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54151-BX Model #: 54151-BX

4" OCT BOX 1-1/2" DP- MC CLAMPS-50 PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws

Specifications

Model # 54151-BX 54151-BX
UPC # 785592400925 785592400925
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.6 0.27 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 25 25
Side Knockouts (2) 1/2", (4) Pryouts (2) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;