4" Octagon Box, 1-1/2" Deep - Drawn W/Romex Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54151-R Model #: 54151-R

4" OCT BOX NM CLAMP 1-1/2" DP 1/2" KO-50PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Combination knockouts allow for greater wiring flexibility
  • RoHS Compliant

Specifications

Stock # 54151-R 54151-R
Model # 54151-R 54151-R
UPC # 785592400970 785592400970
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.62 0.28 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Side Knockouts (2) 1/2", (4) Pryouts (2) 1/2", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;