4" Octagon Box, 2-1/8" Deep - Drawn, No Knockouts And Fixture Ears 3-1/2" O.C.

Southwire #: 54171-BLNK Model #: 54171-BLNK

4" OCT BOX DRAWN 2-1/8" DEEP NO KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Blanks sides can be field punched or modified

Specifications

Model # 54171-BLNK 54171-BLNK
UPC # 785592982124 785592982124
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;