4" Octagon Box, 2-1/8" Deep - Drawn, No Knockouts And Fixture Ears 3-1/2" O.C. - Stainless Steel

Southwire #: 54171-BLNKSS Model #: 54171-BLNKSS

4" OCT BOX DRAWN 2-1/8" DEEP NO KO SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Blanks sides can be field punched or modified

Specifications

Model # 54171-BLNKSS 54171-BLNKSS
UPC # 785592116017 785592116017
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.7 0.32 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;