4" Octagon Box, 2-1/8" Deep - Drawn, W/T-Bar Slots And Fixture Ears 3-1/2" O.C.

Southwire #: 54171-TBAR Model #: 54171-TBAR

4" OCT BX DRN 2-1/8D (4) TBAR SLOT NO KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Multi-depth break-away side tabs allow box to fit snugly on any ceiling T-bar rail
  • Tab on back of the box allows tie wires to be secure to ceiling structures
  • Combo-head fixture mounting screws
  • Brackets: T-Bar Slots
  • UL, RoHS Compliant

Specifications

Model # 54171-TBAR 54171-TBAR
UPC # 785592982223 785592982223
Product Height 2.73 6.93 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.636 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (4) 1/2" & 3/4" (4) 1/2" & 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;