4" Octagon Bracketed Box, 1-1/2" Deep - Drawn, W/Romex Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54151-FR Model #: 54151-FR

4" OCT BX DRN 1-1/2D 1/2KO NM CLMP F BKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

Model # 54151-FR 54151-FR
UPC # 785592982056 785592982056
Product Height 1.5 3.81 inch cm
Product Width 4.3 10.92 inch cm
Product Weight 3.0 1.36 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Side Knockouts (1) 1/2", (4) Pryouts (1) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;