4" Octagon Bracketed Box, 2-1/8" Deep - Drawn, W/Mc/Bx Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54171-F Model #: 54171-F

4" OCT BOX DRN 2-1/8" DP 1/2" KO F BRKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Brackets: F - Flat Vertical
  • RoHS Compliant

Specifications

Model # 54171-F 54171-F
UPC # 785592982162 785592982162
Product Height 2.13 5.41 inch cm
Product Width 4.3 10.92 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Side Knockouts (2) 1/2", (1) 3/4" (2) 1/2", (1) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;