4" Octagon Bracketed Box, 2-1/8" Deep - Drawn, W/Mc/Bx Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54171-JBR Model #: 54171-JBR

4" OCT BX DRN 2-1/8D 1/2KO NM CLMP J BKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Brackets: J - Nail Spike

Specifications

Model # 54171-JBR 54171-JBR
UPC # 785592124739 785592124739
Product Weight 0.773 0.35 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Side Knockouts (1) 1/2", (4) Pryouts (1) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;