4" Octagon Bracketed Ceiling Fan Box, 1-1/2" Deep - Drawn W/ Conduit KO's

Southwire #: 54151-FAN Model #: 54151-FAN

4 IN OCTAGON FAN BX 1-1/2 IN DEEP BRKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs
  • Brackets: F - Flat Vertical

Specifications

Model # 54151-FAN 54151-FAN
UPC # 785592555052 785592555052
Product Height 2.62 6.65 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 100 100
Side Knockouts (3) 1/2" (3) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;