4" Octagon Bracketed Ceiling Fan Box, 2-1/8" Deep - Drawn W/ Conduit KO's - Weatherproof

Southwire #: 54171-FANWP Model #: 54171-FANWP

4IN OCTBX 2-1/8D WTHRPRF FAN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Tight knockouts and gasket for weatherproof installations
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs
  • Brackets: F - Flat Vertical

Specifications

Model # 54171-FANWP 54171-FANWP
UPC # 785592999269 785592999269
Product Height 3.47 8.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 5 5
Side Knockouts (3) 1/2" (3) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;