4" Octagon Ceiling Fan Box, 1-1/2" Deep - Drawn W/ Conduit KO's

Southwire #: 54171-FAN Model #: 54171-FAN

4 IN OCTAGON FAN BX 2-1/8 IN DEEP BRKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs
  • Brackets: F - Flat Vertical

Specifications

Model # 54171-FAN 54171-FAN
UPC # 785592555076 785592555076
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 50 50
Side Knockouts (3) 1/2" (3) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;