4" Octagon Ceiling Fan Box, 2-1/8" Deep - Drawn W/ Conduit KO's

Southwire #: 54171-FANNB Model #: 54171-FANNB

4 IN OCTAGON FAN 2-1/8 IN NO BRKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs

Specifications

Model # 54171-FANNB 54171-FANNB
UPC # 785592555083 785592555083
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;