4" Octagon Flat Blank Cover

Southwire #: 54C1 Model #: 54C1

4" OCT COVER BLANK-100PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Used to blank up existing 4 in octagon boxes when no additional devices need to be installed
  • Provide a quick and easy way to cover or terminate exposed electrical wire
  • UL, RoHS Compliant

Specifications

Model # 54C1 54C1
UPC # 785592540010 785592540010
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;