4" Octagon Old Work Box, 1-1/2" Deep - Drawn, W/Conduit KO's And Fixture Ears 3-1/2" O.C.

Southwire #: 54151-OW Model #: 54151-OW

4" OCT BOX DRAWN 1-1/2" DEEP 1/2" KO OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Combination knockouts allow for greater wiring flexibility
  • Brackets: Old Work Clips
  • UL, RoHS Compliant

Specifications

Stock # 54151-OW 54151-OW
Model # 54151-OW 54151-OW
UPC # 785592982087 785592982087
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Side Knockouts (2) 1/2" (2) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;