4 SQ 3-1/2 IN EXTRA RED CONCRETE BX

Southwire #: 52181-3/4-SPKRR Model #: 52181-3/4-SPKRR

4 SQ 3-1/2 IN EXTRA RED CONCRETE BX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • External tabs allow installer to nail/screw boxes to forms for stability during concrete pour
  • Labor saving design eliminates need to install extension rings to accommodate deeper devices
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 52181-3/4-SPKRR 52181-3/4-SPKRR
UPC # 785592115836 785592115836
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.3 0.59 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 50.0 (819.4) 50.0 (819.4)
Standard Package 10 10
Side Knockouts (8) 3/4" (8) 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;