4" Square Box, 1-1/2" Deep - Drawn, W/Conduit KO's

Southwire #: 52151-1/2DR Model #: 52151-1/2DR

4 SQ JUNCT BOX DRAWN 1-1/2 IN D 1/2" KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn design ideal for surface mounting.
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Stock # 52151-1/2DR 52151-1/2DR
Model # 52151-1/2DR 52151-1/2DR
UPC # 785592981264 785592981264
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.62 0.28 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (12) 1/2" (12) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;